contactusurl/sv-SE/seals/SearchInga resultatAnimation is not fully supported in Internet Explorer versionsitem founditems founditem foundsidoravSökVisarPå denna sidaYour Browser is outdatedÅterförsäljareDistributörOfficial DealerPremium PartneradresseradresserArticlesRegulatoriskt pressmeddelande,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Zurcon® Rimseal IM is a single-acting piston seal energized by an
elastomer O-Ring with good static and dynamic tightness. It is optimized
for injection molding technology and improves contact pressure
distribution with improved back pumping and extrusion behavior.
Installation grooves are identical to those used for Turcon® Stepseal® 2K,
making Zurcon® Rimseal an ideal secondary seal. Zurcon® Z13 allows
the seal to withstand higher temperatures and many hydraulic media.