contactusurl/sv-SE/seals/SearchInga resultatAnimation is not fully supported in Internet Explorer versionsitem founditems founditem foundsidoravSökVisarPå denna sidaYour Browser is outdatedÅterförsäljareDistributörOfficial DealerPremium PartneradresseradresserArticlesRegulatoriskt pressmeddelande,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
For over two decades, thermoplastic composites have been a proven
solution for many challenging performance requirements. Advances in
processes, part simulation and materials have reduced costs associated
with their product development, allowing more varied applications. They
offer greater design flexibility over thermosets and metal, making it
easier to meet applications requirements – creating parts that combine
functions, and are lighter, stronger, and more sustainable.