contactusurl/sv-SE/seals/SearchInga resultatAnimation is not fully supported in Internet Explorer versionsitem founditems founditem foundsidoravSökVisarPå denna sidaYour Browser is outdatedÅterförsäljareDistributörOfficial DealerPremium PartneradresseradresserArticlesRegulatoriskt pressmeddelande,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
The high strength and reduced weight of composites make them ideal
for structural components in various industries. We offer a wide variety
of shapes and sizes, including cylinders, cones, box beams, I-beams,
coils, flat laminates, and complex geometries up to 40 ft. long (12.192
m) with ODs from 0.020 in. (0.508 mm) to 60 in. (152.4 cm). We build
right-sized, automated fiber placement (AFP) and automated tape laying
(ATL) equipment for thermoset and thermoplastic applications.