Architectural Aluminum Solutions
Trelleborg's sealing profiles operations is the global leader in providing glazing gaskets, weather seals and related glazing accessories. From demanding custom facade projects to standard curtain walls, storefronts or window applications, Trelleborg is the industry's first choice in extruded polymer profiles. Over the years, we have created thousands of custom profiles utilizing in-house integrated tool and die capabilities. We also bring the ability to select and process a variety of appropriate compounds to produce end products that exceed the industry’s stringent specifications.
Capabilities
Our capabilities are there to suit your needs

Facade systems & testing
Facades are tested according to various standards and norms at highly specialized external test facilities, which are geared up to assess the strength, integrity and conformity of building elements on a life-size scale.
If the facade system seal needs to accommodate any change we are there to discuss a solution. We have a high degree of flexibility and our ability to deal with these challenges quickly and efficiently is part and parcel of the value that we bring.
System solutions and related glazing accessories
We offer a full range of products including extruded and moulded sealing profiles in a wide variety of polymer based options.