Kor-N-Seal® I 106-406 Series - Trelleborg

Seal design & function

Kor-N-Seal® I 106-406 Series - Trelleborg

Features

Kor-N-Seal® I 106-406 Series - Trelleborg

Wedge style connectors EX series plastic or stainless steel

Kor-N-Seal® I 106-406 Series - Trelleborg

Toggle style connectors (Jack-In Style)

Corrugated Pipe Adapter - Trelleborg

Corrugated Pipes

Kor-N-Seal® II 206 Series - Trelleborg

For larger pipe sizes refer to Kor-N-Seal® II Series Connectors

Kor-N-Seal® I 106-406 Series - Trelleborg

Recommended Torque Values:

Kor-N-Seal® I 106-406 Series - Trelleborg

Ordering Information

Technical Information

Kor-N-Seal I 106-406 Series

Kor-N-Seal I 

Kor-N-Seal Product Line                                                                                                                                                                

Corrugated Pipe Adapter                                                           

In accordance with the OSHA Hazard Communication Program (29 CFR1910.1200)

Kor-N-Seal

Installation Instructions

Multi-Connector

Kor-N-Seal I Toggle Style Connector

Kor-N-Seal I Stainless Steel Wedge Connector (WS Series)

Kor-N-Seal I EX Series Connector (WP-EX Series)    

Kor-N-Seal I All Stainless Steel Wedge Connector (EXAS Series)