decodedHtml

Explore silicone applications in rail vehicles

Train illustration with hotspot areas showing silicone sealing solutions for rail applications
Window seals
Silicone window seals help support weather tightness, noise reduction and vibration absorption, contributing to passenger comfort and reliable vehicle performance.
Door seals
Door sealing solutions help protect against air and water ingress while supporting smooth door operation, noise reduction and vibration control.
HVAC seals
Silicone HVAC seals provide airtight sealing, temperature resistance and reliable performance for ventilation and climate control systems.
Cable Protection Profiles
Cable protection profiles help shield cables and harnesses from abrasion and impact, with halogen-free options available for demanding rail environments.
Safety edge profiles
Sensor-compatible safety edge profiles help protect passengers and support reliable operation in automatic door systems.
Fire-Safe gaskets
Fire-safe silicone gaskets are designed to support low smoke and low toxicity performance, contributing to safer evacuation and fire protection requirements.
Weather seals
Exterior weather seals help protect doors, windows, roofs and panels from weathering, UV exposure and environmental stress.

Why choose silicone for rail applications?

ill_train_wg_rgb
Wide temperature range
Reliable performance in temperatures
from -60 °C to +250 °C
ill_train_wg_rgb
Excellent UV, ozone and weathering resistance
Designed to withstand exposure to outdoor
conditions and environmental stress
ill_train_wg_rgb
Low compression set
Helps maintain durable
sealing performance over time
ill_train_wg_rgb
Flexible and elastic
Supports long service life in applications
exposed to movement and vibration
ill_train_wg_rgb
Noise and vibration damping
Contributes to enhanced
passenger comfort
ill_train_wg_rgb
Fire, smoke and toxicity performance
Supports safety requirements for rail vehicle interiors and critical applications

Material expertise for demanding rail applications

Colorful silicone extrusion profiles in red, yellow, orange, blue, and green

Own silicone material expertise  

RAI_Approved compounds_2026_720x405

Rail-approved compounds

RAI_TrainCustom solutions_2026_720x405

Custom solutions

RAI_From material to solution_2026_720x405

From material to solution

Our experts

Carolin Grandt, silicone expert at Trelleborg

Carolin Grandt

Sales & Business Development Director
Tel: +49 1517 2825 629
Frantisek Skvrna, silicone expert at Trelleborg

Frantisek Skvrna

Sales Manager
Tel: +420 605 23 58 64

Kako vam lahko pomagamo?

Kako vam lahko pomagamo? Izpolnite obrazec in strokovnjak iz naše ekipe vam bo pomagal v čim krajšem možnem času.

Stran 1 od 3