PLUGY HP 6 BAR(87 PSI) - Blocking Plugs
|
PART NUMBER |
NOMINAL SIZE |
SIZE USAGE RANGE |
REQUIRED INFLATION PRESSURE [bar] / [psi] |
MAX.
ALLOWED BACK PRESSURE [bar] / [psi] |
DEFLATED PLUG |
PRODUCT WEIGHT [kg] / [lbs] |
EYE BOLT |
INFLATION VALVE |
||
|---|---|---|---|---|---|---|---|---|---|---|
|
MIN. DIA. [mm] / [inch] |
MAX. DIA. [mm] / [inch] |
DIAMETER [mm] / [inch] |
LENGTH [mm] / [inch] |
M THREAD |
THREAD SIZE |
|||||
| 60887 | 100-150 / 4”-6” | 100 / 4” | 150 / 6” | 6 / 87 | 3 / 44 | 92 / 3.6” | 535 / 21” | 1.2 / 3 | 6 | R 1/4” |
| 60907 | 150-200 / 6”-8” | 150 / 6” | 200 / 8” | 6 / 87 | 3 / 44 | 142 / 5.6” | 575 / 23” | 2 / 5 | 8 | R 1/4” |
| 60908 | 200-300 / 8”-12” | 200 / 8” | 300 / 12” | 6 / 87 | 3 / 44 | 192 / 7.6” | 635 / 25” | 3.2 / 7 | 8 | R 1/4” |
| 60909 | 350-500 / 14”-20” | 350 / 14” | 500 / 20” | 6 / 87 | 3 / 44 | 322 / 12.7” | 865 / 34” | 8.7 / 20 | 8 | R 1/4” |
| 60924 | 500-600 / 20”-24” | 500 / 20” | 600 / 24” | 6 / 87 | 3 / 44 | 472 / 18.6” | 1185 / 47” | 18 / 40 | 10 | R 1/4” |
PLUGY HP 12 BAR (174 PSI) - Blocking Plugs
|
PART NUMBER |
NOMINAL SIZE |
SIZE USAGE RANGE |
REQUIRED INFLATION PRESSURE [bar] / [psi] |
MAX.
ALLOWED BACK PRESSURE [bar] / [psi] |
DEFLATED PLUG |
PRODUCT WEIGHT [kg] / [lbs] |
EYE BOLT |
INFLATION VALVE |
||
|---|---|---|---|---|---|---|---|---|---|---|
|
MIN. DIA. [mm] / [inch] |
MAX. DIA. [mm] / [inch] |
DIAMETER [mm] / [inch] |
LENGTH [mm] / [inch] |
M THREAD |
THREAD SIZE |
|||||
| 518561 | 100-125 / 4”-5” | 100 / 4” | 125 / 5” | 12 / 174 | 10 / 145 | 92 / 3.6” | 540 / 21” | 1.5 / 4 | 6 | R 1/4” |
| 518562 | 150 / 6” | 150 / 6” | 150 / 6” | 12 / 174 | 10 / 145 | 142 / 5.6” | 580 / 23” | 2.7 / 6 | 8 | R 1/4” |
| 518563 | 200-250 / 8”-10” | 200 / 8” | 250 / 10” | 12 / 174 | 10 / 145 | 192 / 7.6” | 640 / 25” | 4.3 / 10 | 8 | R 1/4” |
| 518564 | 300-350 / 12”-14” | 300 / 12” | 350 / 14” | 12 / 174 | 10 / 145 | 272 / 10.7” | 670 / 27” | 8 / 18 | 8 | R 1/4” |
| 518565 | 400 / 16” | 400 / 16” | 400 / 16” | 12 / 174 | 10 / 145 | 322 / 12.7” | 870 / 34” | 11.5 / 26 | 10 | R 1/4” |
| 518566 | 500 / 20” | 500 / 20” | 500 / 20” | 12 / 174 | 10 / 145 | 472 / 18.6” | 1190 / 47” | 24.1 / 53 | 10 | R 1/4” |
Coupling System
Accessories
Download manuals of use
Pneumatic plugs
Instructions of use in English - Full version
Pneumatic plugs
Instructions of use in German - Full version
Pneumatic plugs
Instructions of use in Slovenian - Full version
Pneumatic plugs
Instructions of use in English - Short version
Pneumatic plugs
Instructions of use in German - Short version
Pneumatic plugs
Instructions of use in Slovenian - Short version
Pneumatic plugs
Instructions of use in Italian - Short version