contactusurl /pt-PT/seals/Search Sem resultados Animation is not fully supported in Internet Explorer versions item found items found item found items found $name PESQUISA E AJUDA Showing Está procurando isso? Your Browser is outdated Concessionário Distribuidor Official Dealer Premium Partner endereços endereços Articles Regulatory Press Release,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Main Cabin System

Onboard_Systems_Main-Cabin_221018
Thermoplastic Bearings
Custom Molded Elastomers

Used in seats and overhead bins, our rotary and linear bearings enable smooth and noiseless movement, to optimize handling, even when supporting heavy loads.
Extruded profiles
Extruded Profiles

Thermoplastic and elastomer extrusions seal unsightly gaps and protect the cabin structure from damage. Extruded profiles can be used as seat track covers, bump/rub strips, gap seals and carpet and floor transitions and help to ensure safe movement throughout the cabin and cockpit. Trelleborg manufactures semi-finished and finished extrusions, which can incorporate secondary operations such as machining, forming, notching.
Injection Molded Thermoplastics
Injection Molded Thermoplastics

Trelleborg’s injection-molded thermoplastic parts are a lightweight alternative to metal components, for use in storage bins, monuments and dividers, Bezel end caps and air vents. Custom-made parts, used as decorative or structural components throughout the cabin and cockpit, provide functional or protective benefits.
Thermoformed Components
 Thermoformed Components

Aesthetic and durable polymer components, used within assemblies in tray tables, arm rest covers and service cart components, improve safety and comfort. Our products are uniformly textured and color-matched to customer specifications.
Thermoplastic Bearings
Thermoplastic Bearings

Trelleborg elastomer components, including bumpers, grommets, housing seals, gaskets and cushions, have numerous applications within the aircraft cabin and are used to seal housings, damp vibration and protect cabin components from damage. Products, which pass CFR25.853 testing, can be formulated and color-matched to an airline’s branding.

Cockpit & Crew Systems

OnboardSystemsCockpitCrew221018
EMI/RFI Shielding Gaskets & Seals
 EMI RFI Shielding Gaskets Seals

Manufactured from specially formulated elastomer materials, our EMI/RFI shielding gaskets and seals protect critical electronic equipment, such as computers, avionics systems and communications systems.
Injection Molded or Formed Thermoplastic Components
Injection Molded or Formed Thermoplastic Components

Used as panel covers, injection molded or formed thermoplastic components can be used as a lightweight, cost-effective alternative to metal components, offer exterior protection, weight reduction and aesthetic value.
Liquid Silicone Rubber (LSR) Components & Tubing
Tubing Hose

LSR components and tubing are used throughout the auxiliary oxygen system and electronic and communication systems.
Routing & Clipping
Clamps

To protect the large volume of cockpit cable and wiring, thermoplastic components, including grommets, P-clamps and line blocks, hold wires and tubing in place to prevent damage from abrasion and vibration.
Static Seals
 Static Seals

Used in the auxiliary oxygen system, static seals prevent leakage and contamination. Solutions range from multifunctional O-Rings to seals with more complex geometries, including custommolded designs and bonded products.

Galley

Onboard_Systems_Galley_221018
Engineered Molded Parts
Engineered Molded Parts

Galley inserts rely on unique sealing solutions to ensure safe and efficient storage and preparation of food and beverages. Trelleborg manufactures custom molded thermoplastics and elastomers designed and manufactured to meet customer requirements. These can be used in a wide range of applications, including coffee machines, boilers, liquid containers, refrigeration units, ovens and warming devices, service carts and trash receptacles.
Extruded Profiles
Extruded Profiles

Commonly used as bump/rub strips or to cover unsightly gaps, extruded thermoplastic and elastomer profiles are used throughout the galley to protect surfaces from damage, for example, by carts or spilled beverages.
FoodPro® Static & Dynamic Seals
Static Seals

Complying with the most relevant food contact regulations globally, the FoodPro® material range is specially engineered for food and beverage applications. These materials can be manufactured into a wide range of static seals, dynamic seals and gaskets.
LSR Components & Grommets
LSR Components Grommets

LSR components are used to seal and protect galley inserts, where complex geometries or compliance with food or water contact regulations is required. High precision parts can be manufactured with thin sections or undercuts. When needed, Trelleborg Sealing Solutions utilizes advanced manufacturing technology, including overmolding and multicomponent technology, with which multiple components are replaced by one, uniquely engineered piece.
Tubing & Hose
Tubing Hose

Available in a wide range of materials, tubing and hose products, including silicone, reinforced, corrugated and thin wall tubing, are specified to meet application requirements. They are typically found in coffee machines, boilers, liquid containers and refrigeration units.

Lavatory Systems

Onboard_Systems_Lavatory_221018
Custom-Molded Elastomers
Custom Molded Elastomers

Used to seal housings, damp vibration or protect lavatory components from damage, custommolded elastomer components, including bumpers, grommets and housing seals, can be color-matched to airline colors and manufactured to pass CFR25.853 requirements.
EMI-Shielding Components
 EMI RFI Shielding Gaskets Seals

Our EMI-shielding gaskets and injectionmolded thermoplastics with specialty coatings are designed for components that require electromagnetic shielding, such as fused connection unit (FCU) covers and housings.
Extruded Profiles
Extruded Profiles

Extruded rubber and thermoplastic products, such as bump/rub strips, gap seals and carpet transitions, provide a seamless transition between trim and flooring.
Injection Molded Components
Injection Molded Components

We design and produce custom components to meet your aesthetic demands, with color and texture matching. Our materials meet all CFR 25.853 requirements and are suitable for use in bezels, brackets, panels, latches, shelves, air nozzles and light housings.
Static Seals & Gaskets
Gaskets

Elastomer static seals prevent contamination of potable water and leakage of water and wastewater. In the sink drain and toilet flushing mechanism, these seals protect the aircraft structure from aggressive chemicals and waste.
Tubing & Fittings
Tubing Hose

Found in the flushing mechanism of toilet and sink systems, tubing and hose is manufactured according to customer specifications and can be supplied as an assembly with sanitary fittings.