contactusurl/nl-nl/seals/searchGeen resultatenAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofZoek & helpShowingAre you looking for this?DealerDistributeurOfficial DealerPremium Partneradressenadressen,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
Suitable for the repair of worn shafts or for original equipment manufacturing to avoid the need to harden the shaft. Shaft repair kits are thin-walled stainless steel sleeves which do not require any modification to the existing seal sizes. Tools for installation on the shaft are included in the kit.