Trelleborg Launches High-Temperature Seal to Increase Productivity in Semiconductor Subfab Applications
Chris Busby, Segment Director, Semiconductor and Product Line Director, O-Rings and Engineered Molded Parts at Trelleborg Sealing Solutions, says: “The Isolast® K-Fab™ Seal is resistant to both extreme temperatures and the complex chemistries found in critical subfab environments that can be extremely destructive to the elastomer seals in flanges. The unique design includes a retained seal feature that ensures the seal is easy to retrofit into NW/KF/ISO vacuum fittings. Assembly of the flange is also made considerably easier by the design of the elastomer element that results in a puzzle-shaped connection to the flange insert. Overall, this contributes to significantly less unexpected downtime and lower cost of ownership.”
Formulated from perfluoroelastomer (FFKM), a custom seal geometry utilizes significantly less rubber to eliminate overfill and extrusion, resulting in improved thermal properties, and elimination of thermal expansion and groove overfill. The seal geometry can withstand misalignment of the flange when compared to an O-Ring, for easy assembly. This optimal seal design increases performance, especially with varying pressure or vacuum conditions for increased service life and overall lower cost of ownership.
The Isolast® K-Fab™ Seal is temperature resistant for use up to +325 °C / +617 °F dependent on the material selection. Flexible use of elastomer materials is intended to lower the overall cost of ownership by matching the material performance with application. Suitable for combination with both aluminum or stainless steel, the Isolast® K-Fab™ Flange Seal can be manufactured from a range of elastomer materials including Isolast® FFKM, Isolast® PureFab™ FFKM for ultra-high purity, FKM and PureFab™ FKM.
For more information, please visit:
Press Service:
If you reproduce information from this release please give contact details as:
www.trelleborg.com
E-mail: news@trelleborg.com