contactusurl/en/marine-and-infrastructure/SearchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingOn this pageYour Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Floating Fenders are ideal for permanent and semi-permanent port applications and for offshore ship-to-ship transfers. Fast and easy to deploy, Trelleborg’s ISO 17357-1:2014 quality assured fenders ensure large clearances are maintained between the hull and jetty or other vessels. Risk of damage during mooring is minimized, protecting people and cargo. Trelleborg supplies a wide range of sizes and in standard or high-pressure versions. Smaller fenders can be supplied as Hook type. Larger fenders are commonly fitted with a chain-tyre net (CTN) for added protection. For navy ships, a grey body is also available.
PIANC WG211 Fender Guidelines - Insights by Trelleborg
Get access to the key insights and latest updates in the newly released PIANC WG211 Fender Guidelines. Understand the reasons behind these changes and their impact on the industry.
Primarily used for berthing submarines and vessels that have low free board and high draft, which may result in fender contact below the waterline, Trelleborg’s HPNE fenders are designed and manufactured to be stronger and more durable than standard pneumatic fenders due to added pressure requirements.
Tough and resilient, Trelleborg's quality assured fenders are fast and easy to deploy, maintaining large clearances between the hull and the jetty and other vessels.
Pneumatic Fender - Handling, Storage, Installation and Maintenance Manual
This guide details the handling, storage, installation and maintenance of Pneumatic Fenders. Requiring minimal maintenance, Trelleborg’s Pneumatic Fenders are ideal for permanent and semi-permanent fender solutions for ports as well as ship-to-ship transfers.
Try our new fender online tool with enhanced features. Developed in accordance with PIANC guidelines and British Standards, the tool simplifies fender selection, reducing hours of work to a few clicks.
This infographic provides an at-a-glance summary of factors affecting fender performance to ensure your pneumatic fenders perform optimally to support safer, more reliable and more efficient marine operations.
This whitepaper details the critical comparison between the airbag and conventional manufacturing methods of pneumatic fenders, and their impact on the performance, safety and longevity of these fenders.