contactusurl/en/marine-and-infrastructure/SearchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingOn this pageYour Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Non-Closure Couplings are specifically designed to incorporate an identifiable safe parting point within the transfer system.
Non-Closure Couplings should only be used where the medium is non-hazardous and spillage is managed within a controlled spill area.
Applications
Available in both Industrial and Marine versions.
Can be installed between a flexible hose string or fixed to a rigid point.
This version of Non-Closure Coupling is not designed for hygiene transfer applications.
Trelleborg can offer hygienic polished couplings complete with no “Bug Traps” to ensure they comply with industry standards set down by the FDA.
Contact the Technical Team for details
Technical Specification
Materials of Construction
Standard coupling housing options
- Stainless steel
- Carbon steel
- Aluminum.
Other materials are available on request.
Standard range design pressures 1″ to 4″ = 40 BAR (580 PSI)
Standard range design pressure 5″ = 27 BAR (391 PSI)
Standard range design pressure 6″ = 23 BAR (333 PSI)
Standard range design pressure 8″ = 17 BAR (246 PSI)
Standard range design pressure 10″ = 14 BAR (203 PSI)
Standard range design pressure 12″ = 10 BAR (145 PSI)
End Connections
NPT Threaded Male or Female
BSP Threaded Tapered or Parallel
Flanged Connections (ANSI 150/PN16 ANSI 300/PN40)
Weld prepared ends (Schedule 40)
Hammer Union fittings (Fig 100)
Other End Connection configurations are also available on request
Breaking Loads Coupling break-loads can be varied to suit any application.
Contact Us
How can we help?
Trelleborg Westbury Ltd
Commerce Business Centre West Wilts Trading Estate Westbury - Wiltshire , BA13 4LS United Kingdom