contactusurl/en/marine-and-infrastructure/SearchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingOn this pageYour Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Project: Shore-to-Ship OSV fueling US Gulf of Mexico
Specification: 2 x 6” – 1 x liquid
Max flow rate: 750 m3/hr
Compliance: ISO 18653
Class: ABS
Transfers per year: 100
Contact Us
How can we help?
Trelleborg Westbury Ltd
Commerce Business Centre West Wilts Trading Estate Westbury - Wiltshire , BA13 4LS United Kingdom