LSR Processing Technology Worldwide
Increasingly the world is becoming one and this trend is evident in manufacturing. Products are based on global platforms and manufacturers are demanding that their components are produced in the same way consistently, wherever they are supplied from. Trelleborg Sealing Solutions can help facilitate this through a network of over 50 marketing companies, regional R&D facilities, strategically placed manufacturing sites and centers of excellence globally.
Trelleborg’s LSR processing technology was born in Switzerland and the original manufacturing facility in Stein am Rhein is now the global center of excellence. The same processes and regimes founded there are replicated exactly in worldwide manufacturing facilities located in North America, Europe and Asia, with quality systems including ISO 9001, ISO 13485, ISO 14001 and TS 16949.
Our sites are located in: