Liners for house connection & building pipes

PS_Liner_Close_Up_MultiFlexLiner_720x405

Trelleborg MultiFlex Liner

PS_Liner_Close_Up_UltraFlexLiner_720x405

Trelleborg UltraFlex Liner

PS_Liner_Close_Up_ProLiner_720x405

Trelleborg ProLiner

Special Project Liners for Main Sewers

PS_Liner_HybridLiner_Close_Up_720x405

Trelleborg HybridLiner

PS_Liner_Close_Up_MainLiner_720x405

Trelleborg MainLiner

MtH Liner 

PS_MTHLiner_2_720x405
The "multidimensional" Trelleborg MtH Liner

Calibration hoses

Kali_green_II

Calibration hose "Light Duty" DN 65 - 200 (2.5"-8")

Cali_orange_lll

Calibration hose "Heavy Duty" DN 100 - 300 (4"-6")

Cali_white_II

Calibration Hose "H-Weight" DN 350 - 600 (14"-24")

Calibration hose mediumtube purple

Calibration hose ”Mediumtube purple” DN 50 – DN 250 (2.5“–10“)

Calibration hose thermotube orange

Calibration hose ”Thermotube orange” DN 100 – DN 300 (4“–12“)

Calibration hose mediumtube uv translucent

Calibration hose ”Mediumtube UV translucent” DN 100 – DN 300 (4“–12“)

Preliner

PS_PreLiner auf grau

Certificates

PS_Logo_DIN_ISO_9001

Quality Management

PS_logo_DIN_ISO_14001

Quality Management

Besoin d'aide ? 

Remplissez le formulaire et vous serez contacté dans les plus brefs délais.

Page 1 sur 3