Two designs, seven standard sizes
The shape of the first two sizes is adapted to the shape of the pipeline, while the larger sizes are pillow-shaped to simplify insertion through the manholes. Plugs are available in seven standard sizes, both sealing and bypass types.
PLUGY EI - BlockingPlugs
|
PART
NUMBER |
NOMINAL
SIZE |
SIZE USAGE RANGE
|
REQUIRED
INFLATION PRESSURE [bar] / [psi] |
MAX. ALLOWED
BACK PRESSURE |
DEFLATED PLUG
|
PRODUCT
WEIGHT [kg] / [lbs] |
EYE BOLT
|
SHACKLE
|
INFLATION
VALVE |
||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
MIN. DIA.
[mm] / [inch] |
MAX. DIA.
[mm] / [inch] |
WATER
HEAD [bar] / [psi] |
WATER
HEAD [m] / [ft] |
DIAMETER
[mm] / [inch] |
WIDTH
[mm] / [inch] |
LENGTH
[mm] / [inch] |
M
THREAD |
M
THREAD |
THREAD
SIZE |
||||
| 503485 | EI 1 | 200/300 / 8"/12" | 250/375 / 10"/15" | 1.5 / 22 | 0.5 / 7 | 5 / 16.4’ | 180x265 / 7.1”x10.4” | / | 600 / 24” | 7 / 15 | 8 | NA | TYPE 26 |
| 503486 | EI 2 | 300/450 / 12"/18" | 350/525 / 14"/21" | 1.5 / 22 | 0.5 / 7 | 5 / 16.4’ | 280x415 / 11”x16.3” | / | 700 / 28” | 14.8 / 33 | 8 | NA | TYPE 26 |
| 526694 | EI 3 - PILLOW | 400/600 / 16"/24" | 500/750 / 20"/30" | 1.3 / 19 | 0.5 / 7 | 5 / 16.4’ | 420 / 16.5” | 660 / 26” | 1800 / 71” | 20.1 / 44 | NA | 12 x 2 | 2 x R1/2” |
| 568807 | EI 3s - PILLOW | 600/900 / 24"/35" | 600/900 / 24"/35" | 1.3 / 19 | 0.5 / 7 | 5 / 16.4’ | 636 / 25” | 1000 / 40” | 1800 / 71” | 26.7 / 59 | NA | 12 x 2 | 2 x R1/2” |
| 519444 | EI 4 - PILLOW | 700/1050 / 28"/41" | 800/1200 / 32"/48" | 0.9 / 13 | 0.5 / 7 | 5 / 16.4’ | 751 / 29.6” | 1180 / 47” | 2300 / 91” | 36.1 / 79 | NA | 12 x 2 | 2 x R1/2” |
| 519447 | EI 5 - PILLOW | 900/1350 / 35"/53" | 1000/1500 / 40"/60" | 0.8 / 12 | 0.5 / 7 | 5 / 16.4’ | 955 / 37.6” | 1500 / 59” | 2900 / 114” | 53.9 / 119 | NA | 12 x 3 | 2 x R1/2” |
| 536345 | EI 6 - PILLOW | 1200/1800 / 47"/72" | 1400/2100 / 55"/84" | 0.6 / 9 | 0.4 / 6 | 4 / 13.1’ | 1394 / 54.9” | 2190 / 86” | 3400 / 134” | 92.4 / 204 | NA | 12 x 3 | 2 x R1/2” |
PLUGY EI - Bypass Plugs
|
PART
NUMBER |
NOMINAL
SIZE |
SIZE USAGE RANGE
|
REQUIRED
INFLATION PRESSURE [bar] / [psi] |
MAX. ALLOWED
BACK PRESSURE |
DEFLATED PLUG
|
PRODUCT
WEIGHT [kg] / [lbs] |
EYE BOLT
|
SHACKLE
|
BYPASS
DIAMETER |
||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
MIN. DIA.
[m m] /
[inch]
|
MAX. DIA.
[mm] / [inch] |
WATER
HEAD [bar] / [psi] |
WATER
HEAD [m] / [ft] |
DIAMETER
[mm] / [inch] |
WIDTH
[mm] / [inch] |
LENGTH
[mm] / [inch] |
M
THREAD |
M THREAD |
|||||
| 504158 | EI 1 | 200/300 / 8"/12" | 250/375 / 10"/15" | 1.5 / 22 | 0.5 / 7 | 5 / 16.4’ | 180x265 / 7.1”x10.4” | / | 600 / 24” | 10.2 / 23 | 8 | NA | 2" |
| 504160 | EI 2 | 300/450 / 12"/18" | 350/525 / 14"/21" | 1.5 / 22 | 0.5 / 7 | 5 / 16.4’ | 280x415 / 11”x16.3” | / | 700 / 28” | 17.9 / 40 | 8 | NA | 3" |
| 526695 | EI 3 - PILLOW | 400/600 / 16"/24" | 500/750 / 20"/30" | 1.3 / 19 | 0.5 / 7 | 5 / 16.4’ | 420 / 16.5” | 660 / 26” | 1800 / 71” | 25.4 / 60 | NA | 12 x 2 | 2" |
| 568808 | EI 3s - PILLOW | 600/900 / 24"/35" | 600/900 / 24"/35" | 1.3 / 19 | 0.5 / 7 | 5 / 16.4’ | 636 / 25” | 1000 / 40” | 1800 / 71” | 32.1 / 71 | NA | 12 x 2 | 2" |
| 519448 | EI 4 - PILLOW | 700/1050 / 28"/41" | 800/1200 / 32"/48" | 0.9 / 13 | 0.5 / 7 | 5 / 16.4’ | 751 / 29.6” | 1180 / 47” | 2300 / 91” | 42.1 / 93 | NA | 12 x 2 | 2" |
| 519449 | EI 5 - PILLOW | 900/1350 / 35"/53" | 1000/1500 / 40"/60" | 0.8 / 12 | 0.5 / 7 | 5 / 16.4’ | 955 / 37.6” | 1500 / 59” | 2900 / 114” | 60.8 / 134 | NA | 12 x 3 | 2" |
| 536350 | EI 6 - PILLOW | 1200/1800 / 47"/72" | 1400/2100 / 55"/84" | 0.6 / 9 | 0.4 / 6 | 4 / 13.1’ | 1394 / 54.9” | 2190 / 86” | 3400 / 134” | 100.9 / 222 | NA | 12 x 3 | 2" |
Coupling System
Accessories EI Design
Download
Pipe plugs & packers
Brochure
Pipe plugs and packer
General terms and conditions
Pipe plugs and packer
Warranty conditions
Pipe plugs and packer
REACH statement
Download manuals of use
Pneumatic plugs
Instructions of use in English - Full version
Pneumatic plugs
Instructions of use in German - Full version
Pneumatic plugs
Instructions of use in Slovenian - Full version
Pneumatic plugs
Instructions of use in English - Short version
Pneumatic plugs
Instructions of use in German - Short version
Pneumatic plugs
Instructions of use in Slovenian - Short version
Pneumatic plugs
Instructions of use in Italian - Short version