contactusurl Votre recherche n\'a donné aucun résultat. Animation is not fully supported in Internet Explorer versions item found items found item found items found de Recherche et aide Showing Recherchez-vous cela ? Your Browser is outdated Revendeur Distributeur Official Dealer Premium Partner address addresses Articles Regulatory Press Release,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Knopf
Is Required.
decodedHtml

Why silicone?

ill_protect_wg_rgb
Wide temperature resistance
Performs reliably from -60°C to +200°C (-76° F to +392° F), making it ideal for aerospace and automotive environments.
ill_protect_wg_rgb
Excellent UV & ozone resistance
Withstands outdoor exposure in construction and renewable energy applications.
ill_protect_wg_rgb
Non-reactive &
chemically stable
Suited to sensitive environments including food and beverage processing and cleanrooms and medical-grade applications.
ill_protect_wg_rgb
Long-term elasticity
Keeps its flexibility and sealing force over time, even under compression.
ill_protect_wg_rgb
Flame retardant options
Formulation available in formulations that meet fire safety standards for critical applications.
ill_protect_wg_rgb
Color & transparency options
Customizable for aesthetic or functional requirements.

Silicone material types

Hands bending a flexible white silicone profile to demonstrate its elasticity

What is HTV (High-Temperature Vulcanizing) silicone?

Close-up of transparent liquid silicone rubber flowing onto a smooth surface

What is LSR (Liquid Silicone Rubber)?

Our capabilities

Tubes_1
Compound formulation
Silicone compounds tailored to your performance requirements.
ill_gear_wg_rgb
Extrusion
Continuous profiles in a wide range of shapes, colors and lengths.
ill_gear_wg_rgb
HTL, LSR & multi-component molding
Compression and injection molding for precise parts and larger components.
ill_aftermarket_maintenance_wg_rgb
Secondary operations
Cutting and gluing to length.

Industries we serve

SUV blanc roulant sur une route goudronnée avec des arbres verts et un ciel bleu en arrière-plan

Automotive niches

BAC_Industry_720x405_2026

Building & construction

FAB_Industry_720x405_2026

Food & beverage

REN_Industry_720x405_2026

Energy & renewables

Medical

Medical

Tramway électrique moderne circulant dans une rue urbaine bordée d’arbres, illustrant une mobilité durable en ville.

Rail & Mass Transit

Contact our team in Czech Republic

Frantisek Skvrna, silicone expert at Trelleborg

Frantisek Skvrna

Sales Manager
Tel: +420 605 23 58 64
Petr Holomek portrait with Trelleborg background

Petr Holomek

Sales Manager
Tel: +420 494 770 513

Contact our team in Germany

Carolin Grandt, silicone expert at Trelleborg

Carolin Grandt

Sales & Business Development Director
Tel: +49 1517 2825 629
Guido Spieske portrait with Trelleborg background

Guido Spieske

Sales Manager
Tel: +49 230 298 48517
Adrian Zawislak

Adrian Zawislak

Sales Manager
Tel: +49 230 298 48522

Besoin d'aide ? 

Remplissez le formulaire et vous serez contacté dans les plus brefs délais.

Page 1 sur 3