Why silicone?
Silicone is a highly versatile elastomer valued for its exceptional temperature resistance, elasticity, and long service life. At Trelleborg, we engineer silicone sealing solutions for reliable performance across industries, from automotive to food and beverage processing.
Wide temperature resistance
Performs reliably from -60°C to +200°C (-76° F to +392° F), making it ideal for aerospace and automotive environments.
Excellent UV & ozone resistance
Withstands outdoor exposure in construction and renewable energy applications.
Non-reactive &
chemically stable
chemically stable
Suited to sensitive environments including food and beverage processing and cleanrooms and medical-grade applications.
Long-term elasticity
Keeps its flexibility and sealing force over time, even under compression.
Flame retardant options
Formulation available in formulations that meet fire safety standards for critical applications.
Color & transparency options
Customizable for aesthetic or functional requirements.
Silicone material types
Two material forms. One high-performance family.
Our capabilities
From compound finished part.
Compound formulation
Silicone compounds tailored to your performance requirements.
Extrusion
Continuous profiles in a wide range of shapes, colors and lengths.
HTL, LSR & multi-component molding
Compression and injection molding for precise parts and larger components.
Secondary operations
Cutting and gluing to length.
Industries we serve
Contact our team in Germany

Carolin Grandt
Sales & Business Development DirectorTel: +49 1517 2825 629

Guido Spieske
Sales ManagerTel: +49 230 298 48517

Adrian Zawislak
Sales ManagerTel: +49 230 298 48522