The only cryogenic flange connector in the world designed and proven in LNG ship-to-ship transfer commercial operations.
CryoFC
Designed to meet the operational demands of ship-to-ship and ship-to-shore LNG transfer.
- The time-consuming traditional process of attaching nuts and bolts is eliminated.
- Transfer connection times reduced by up to 75%.
CryoFCv
All the advantages of the CryoFC are enhanced with the CryoFCv which includes a valve for closing off the line on disconnection.
The need to flush the hose lines on disconnection is eliminated.
Shown: CryoFCv in commercial operation.
Contact Us
How can we help?
Trelleborg Westbury Ltd
Commerce Business Centre West Wilts Trading Estate Westbury - Wiltshire , BA13 4LSTel: +44 1373 827100
Fax: +44 1373 858877