CRYOLINE LNG
Cryoline LNG hoses enable to consider FLNG projects for harsh environmental conditions. Unlike side by side LNG transfer, this solution enhances safety, operability and availability of the FLNG facilities by increasing the distance between the vessels
Cryoline by Trelleborg
Cette vidéo propose une solution sûre et propre pour le transfert de GNL, nos flexibles Cryoline LNG permettent d'envisager des projets FLNG pour des conditions environnementales difficiles.
Solutions pour les terminaux GNL flottants
Solutions de manutention des fluides Trelleborg : pour les terminaux GNL flottants. Découvrez l'offre Oil & Marine en version anglaise uniquement : cliquez ici.
.
.
Re-think LNG Transfer
Cost Saving
Capex and Opex savings with this Long life LNG transfer hose designed for a 5-15 year service life with Minmal maintenance costs. Minimal support infrastructure required
Improved Operability
Open up a wide range of marine LNG transfer configurations.
The Cryoline can be stored on a reel, onshore, onboard or even left floating. As a replacement for Marine Loading Arms, this safe double hose provides large flow transfers with low pressure drop. Integrated monitoring allows control room supervision
Quick installation
Significant reduction of engineering, construction, installation and com-missioning lead time.
Safe Technology
Hose designed with combination of field proven technologies. High level of safety thanks to the combination of double containment structure and Integrated Monitoring System, preventing from risk of incident.
System tested
Meets technical objectives through successful installation and operation in jettyless configuration.
Technical Features
For submarine, floating or aerial configurations
EN 1474-2 Type approved
Dedicated hose in hose design
Integrated monitoring system
Operating pressure up to 20 bar
Diameter from 150mm (6'') to 500mm (20'')