Contact Us
How can we help?
Vee Bee Filtration UK Ltd
Unit D5 Coombswood Business Park Coombswood Way, Halesowen, West Midlands , B62 8BHTel: +44 1384 378 884
Cast and machined strainers are available in a variety of styles and configurations.
Customized Cast options are also available.
Designed and manufactured to handle high flows, maximize chemical resistance and periods between cleaning, temperature handling, obscure dimensional envelopes requiring customized access, additional ancillary feeds, tailored connections (SAE) and overhead lifting equipment.