Every coupling is manufactured and calibrated to the exact requirements of the specific transfer application.
Typical specification factors include hose strength, flow rate, working temperature, working pressure and media type passing through the line. Each unit is verified and certified. All testing is to the highest of industry safety standards. If additional third-party inspections or testing procedures are required then please include any additional testing requirements with the enquiry.
Contact Us
How can we help?
Trelleborg Westbury Ltd
Commerce Business Centre West Wilts Trading Estate Westbury - Wiltshire , BA13 4LSTel: +44 1373 827100
Fax: +44 1373 858877