The shortest and lightest Marine Breakaway Coupling on the market
Marine2 is 32% shorter and 25% lighter than alternatives.
Watch the video: reducing stress on hoses with KLAW Marine Breakaway Couplings
This smaller Marine Breakaway Coupling reduces stress and fatigue on the hose when wrapped on the reel and that means lower operational costs.
Contact Us
How can we help?
Trelleborg Westbury Ltd
Commerce Business Centre West Wilts Trading Estate Westbury - Wiltshire , BA13 4LSTel: +44 1373 827100
Fax: +44 1373 858877