Activation control options
This advanced release system can be integrated into an existing on-site hydraulic supply or (depending on the volume of products being supplied) a Manual Hand Pump activation method.
Hydraulic Power Unit
An alternative Hydraulic Power Unit system can be provided to generate activation as required.
Conceptual illustration of a typical KLAW Hydraulic Release ship-to-ship ERS controlled using an HPU.
Conceptual illustration of a typical KLAW Hydraulic Release ship-to-ship ERS controlled using an HPU.
Dual Release options
The KLAW Hydraulic Release system can also be specified to include Cable Release and a Manual Override hand pump. This is a Dual Release System.
A conceptual illustration of a ship-to-shore system is shown below.
A conceptual illustration of a ship-to-shore system is shown below.
The Hydraulic Release system or any of the variations shown above can be used to protect a range of operations such as loading arms to ship, truck and railcar applications.
Contact Us
How can we help?
Trelleborg Westbury Ltd
Commerce Business Centre West Wilts Trading Estate Westbury - Wiltshire , BA13 4LSTel: +44 1373 827100
Fax: +44 1373 858877