A wide range of Emergency Release Couplings (ERCs) for Cryogenic Applications
This range is suitable for operating temperatures
to -196°C (-320°F). Collar release mechanism ensures 100% instantaneous
closure: even in the most demanding of operating conditions. The Emergency Release Coupling offers a safe
identifiable parting point within the transfer system, offering protection to
personnel and equipment.
Contact Us
How can we help?
Trelleborg Westbury Ltd
Commerce Business Centre West Wilts Trading Estate Westbury - Wiltshire , BA13 4LSTel: +44 1373 827100
Fax: +44 1373 858877