Conceptual illustration of the KLAW Cable ERC protecting the Loading Arm from over-extension.
The high tensile Cable is linked to the ERC and to the end of the hose string.
The Cable is shorter than the hose and is set to activate the ERC before tensile load is applied to the transfer system.
The cable assembly is typically installed along the hose length and to any fixed rigid point suitable to withstand the activation load.Contact Us
How can we help?
Trelleborg Westbury Ltd
Commerce Business Centre West Wilts Trading Estate Westbury - Wiltshire , BA13 4LSTel: +44 1373 827100
Fax: +44 1373 858877