A KLAW Breakaway Coupling or Cable Release Emergency Breakaway Coupling will activate when a drive-off occurs. The Valves will close both upstream and downstream flow and the coupling will separate, allowing the vehicle to continue without damaging or wrenching the Loading Arm and transfer system.
Typical ERC Loading Arm application
KLAW ERC cable loading arm
The ERC protects the Loading Arm from over-extension by activating via a cable release mechanism in the event of accidental vehicle drive-away.
Shown here is a conceptual illustration of the KLAW Cable ERC protecting the Loading Arm from over-extension.
Shown here is a conceptual illustration of the KLAW Cable ERC protecting the Loading Arm from over-extension.
KLAW ERC cable loading arm illustrated
Typical ERC Spring Retained Loading Arm application
Shown below is a Loading Arm with a KLAW Spring Retained ERC.
Contact Us
How can we help?
Trelleborg Westbury Ltd
Commerce Business Centre West Wilts Trading Estate Westbury - Wiltshire , BA13 4LSTel: +44 1373 827100
Fax: +44 1373 858877