Project: Project: Central America
Specification: 2 x line 8” system – 1 x Liquid and 1 x Vapour
Max flow rate: 1,000m3/hr
Compliance: EN1474 (all parts), SIL2 Compliance (comparable to Marine Loading Arms)
Class: BV
Transfers per year: 122 (Transfer every 3 days)