Hose saddles for LNG transfer operations
The Saddle fits over the vessel handrail.
The Hose Saddle provides a supporting structure for the hose.
The Saddle also aligns the hose with the connecting flange on the manifold.
This avoids bending of the hose near the end fitting.
The Saddle can be fixed or mobile.
The KLAW Adjustable Saddle enables greater operational flexibility.
- Optimized for minimum footprint
- Fall Arrest containment option
- Adjustable options for greater operational flexibility
- Static or mobile options
Trelleborg delivers the full support package - from feasibility to first gas and the full system life cycle
Contact Us
How can we help?
Trelleborg Westbury Ltd
Commerce Business Centre West Wilts Trading Estate Westbury - Wiltshire , BA13 4LSTel: +44 1373 827100
Fax: +44 1373 858877