contactusurl /en/fluidhandling/search No Results Animation is not fully supported in Internet Explorer versions item found items found item found items found of Search & Help Showing On this page Your Browser is outdated Dealer Distributor Official Dealer Premium Partner address addresses Articles Regulatory Press Release,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Applications

Advantages

Design

Overview
Inner tube
Black fluted CSM
Reinforcement
Nylon cord
Cover
Black oil and weather resistant CR (chloroprene)
Temperature range
-25 to 90ºC

Max 90ºC at max WP 10 bar (≤ DN300) / 8 bar (> DN300)

Max 70ºC at max WP 16 bar (≤ DN300) / 10 bar (> DN300)
Additional information
Vacuum ring (316Ti/316L), flameguards, safety shields on request.

PED (2014/68/EU)
Flanges
Turnable flanges in zinc plated carbon steel S235JR/S275JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.

EN 1092 PN6/10/16 - ASME B16.5 150lbs. Other types on request.
Downloads

Technical Specifications

Expansion Joints Installation Guideline

Expansion Joints Storage Guideline

PED Certificate

Expansion Joints Brochure

Certificate of Quality System Approval

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3