contactusurl /en-us/fluidhandling/search No Results Animation is not fully supported in Internet Explorer versions item found items found item found items found of Search& Help Showing Are you looking for this? Your Browser is outdated Dealer Distributor Official Dealer Premium Partner address addresses Articles Regulatory Press Release,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Applications

Advantages

Design

4062_1a5ebad7-30c5-418f-9b83-477b7211633d.gif
Overview
Inner tube
For DRY : PP film.
For WET : PP, PTFE and ECTFE film.
Reinforcement
For DRY : PP layers.
For WET : PP, PTFE and ECTFE layers.
Cover
For DRY : PVC coated fabric, corrugated.
For WET : PVC and PET coated fabric, corrugated.
Temperature range
-20 to +60
Standard/Approval
All types of crimped couplings available.
2 Types of sealing :
- DRY sealing for the standard range from 50 to 100mm.
- WET sealing for the premium range from 100 to 300mm, improving reliability, durability and safety.
Additional information
Fitted lengths are delivered on request with pressure test certificate.
On request :
- 2 types : 4 or 5 bar working pressure.
- Wet sealing for smaller diameter.
- Other inner and outer helix qualities.
- Other cover colors.
- Imperial size.
Max. vacuum: 0.5 bar.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3