contactusurl /en/fluidhandling/search No Results Animation is not fully supported in Internet Explorer versions item found items found item found items found of Search & Help Showing On this page Your Browser is outdated Dealer Distributor Official Dealer Premium Partner address addresses Articles Regulatory Press Release,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Applications

Advantages

Design

3367_b2640895-1560-45cd-8d5d-87f6b704f4d7.gif
Overview
Inner tube
LPG resistant NBR, black, smooth.
Reinforcement
2 texille braided
Cover
oil and weather resistant CR, black, smooth for ID<25mm, fabric impression for ID≥25mm.
Temperature range
-30 to +70
Additional information
ID 15.9mm: delivery in 40m long and 10% shorter lengths.
BUTANE PROPANE E+: same version but with 4 built-in-wires (electrical continuity type M).
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

Oil & Petroleum Supply Chain Brochure

Carriers: solutions for your transfers

Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video 

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3