contactusurl /en/fluidhandling/search No Results Animation is not fully supported in Internet Explorer versions item found items found item found items found of Search & Help Showing On this page Your Browser is outdated Dealer Distributor Official Dealer Premium Partner address addresses Articles Regulatory Press Release,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Applications

Advantages

Design

3367_661836c3-714d-4770-b579-c4dfc0abea6d.gif
Overview
Inner tube
Al203,92% ceramic tiles embedded into a NR tube, black.
Reinforcement
synthetic textile with embedded steel helix
Cover
weather resistant EPDM, black, corrugated, fabric impression.
Temperature range
-30 to +70
Standard/Approval
Hoses are fitted with BLOC-END® and must be used to the following maximum working pressure:
ID≤150mm: 10bar,
ID>150mm:
10bar for static application (no hose movement, no water hammer, no traction) and/or temperature max <40°C,
5bar for dynamic application and/or temperature >40°C.
Additional information
Hoses are manufactured and delivered in custom length.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

Performer Ceramic Hose

Start exploring our videos

Performer Ceramic Hose Solution
Ceramic tiles are embedded into the inner tube of the Performer Ceramic hose. The ceramic material has been selected for its excellent abrasion resistance and allows at least 10 times longer lifespan compared to a rubber hose.

Case stories

A hose like no other

Ovako, steel mill, Sweden

Corundum factory

Cement plant Calcia

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3