Applications
Rubber hoses for welding application :
- Blue for oxygen supply
- Red for acetylene supply.
- 2G for LPG (gas cylinders, heaters, welding and LPG lines) and for acetylene supply.
Design
Overview
Inner tube
SBR/NR, black, smooth.
Reinforcement
synthetic textile
Cover
EPDM, red for acetylene, blue for oxygen and Bi-color Red/Orange for acetylene and LPG, smooth
Temperature range
-30 to +80
Additional information
3 standard colors available.
Type BL = Blue for oxygen
Type RE = Red for acetylene
Type 2G = Bi-color , Red/Orange for acetylene and LPG
Type BL = Blue for oxygen
Type RE = Red for acetylene
Type 2G = Bi-color , Red/Orange for acetylene and LPG
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)