Advantages
Special oil and petrol resistant inner tube.
Excellent bending radius.
Flexible at low and high temperatures.
Resistant cover to wear, oil mist, weather and ozone, abrasion.
Design
Technical drawing
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)