Applications
Food grade ducting, very smooth.
Ideal for suction and transport of abrasive materials, powders and granules in food industry, drugs in pharmaceutical laboratories.
Industrial vacuum cleaners and floor care applications, lawn mowers and rock wool projection.
Wood working industries.
Wire conduit for robotics, X-ray machine.
Advantages
Food grade polyurethane.
Good resistance to abrasion, piercing and impacts.
Outstanding flex-resistance, thanks to the bonding of the PVC helix and polyurethane wall.
Very resistant to hydrolyze and micro-biological attacks.
Light, flexible at low temperature. Smooth inner liner ensures optimum flow.
Good resistance to ozone and UV.
Good resistance to many oils, solvents, industrial chemicals in the vapour phase at moderate concentration.
Overview
Reinforcement
hard PVC impact resistant helix embedded in the polyurethane wall
Temperature range
-30 to +80
Standard/Approval
Standard: connexion by clamp.
Option: can be screwed into the couplings.
Option: can be screwed into the couplings.
Additional information
Technical data for working conditions at 20°C temperature.
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)