Applications
Transport hose for vacuum cleaning trucks and in stationary systems in straight or bend positions in all types of industries.
Extraction and transport of abrasive materials such as sand, gravel, stone, sludge and powder.
Advantages
Fully rot resistant reinforcement.
Smooth cover.
Flexible and very high abrasion resistance.
Can be used for vacuum and discharge.
Design
Technical drawing
Overview
Inner tube
wear resistant NR/SBR, black, smooth.
Reinforcement
synthetic textile cords with embedded steel helix
Cover
wear and weather resistant SBR, black, fabric impression.
Additional information
Can be used in ATEX zones.
Max vacuum : 0,9 bar
Max vacuum : 0,9 bar
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Solutions for Cement Industry
Check out our high performance solutions for Cement industry. High wear resistance rubber sheetings, a large range of rubber hoses for pneumatic conveying : Perfomer,Trellvac, Supervrac, the Scirocco II hose : the flexible airslide.