contactusurl /es-es/fluidhandling/search Sin Resultados Animation is not fully supported in Internet Explorer versions item found items found item found items found de Búsqueda y ayuda Showing ¿Desea más información? Your Browser is outdated Distribuidor Distribuidor Official Dealer Premium Partner direcciones direcciones Articles Regulatory Press Release,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Applications

Advantages

Design

4062_1346e6cf-ce57-49cc-a8be-fba86b101aff.gif
Overview
Inner tube
Corrugated stainless steel 316, 321 or Hastelloy C276
Braid(s): high tensile 304 stainless steel.
Available in single, double or triple braid for high pressure
Cover
Optional:
Cover: silicone glass fiber or polypropylene braid.
Anti-flexion spring and protection helix in 302 stainless steel or
galvanized steel.
Temperature range
-250 to +550
Standard/Approval
Made to order with all types of stainless steel fittings
Additional information
Optional services:
- Electrical tracing to maintain or warm the fluid being transferred.
- Double-jacket to maintain the temperature of the fluid being transferred.
- Tapping to take a temperature reading or sample of the fluid being transferred.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3