Fast and simple
The recovery of lateral connections after the installation of hose liners is not easy. The patented PowerINSPECTION software for automatic relocation of lateral connections with the PowerCUTTER is your solution of choice.
Sensors in the robot allow automatic approach and positioning. The side inlets are recorded and saved prior to the rehabilitation, the approach and positioning after the rehabilitation is based on this stored data.
Problem statement

The recovery of lateral connections after the installation of hose liner.
Usual practice:
- Measuring with a sense of proportion and handwritten record
- The distance of the side inlets shall be calculated by a measuring tape or a marking on the cable
- Rich source of errors and unreliable
Inadequacies / Sources of errors:
- Measurement because of incorrect reading of the position on the clock
- Transfer errors of the read off values for the logging process
Our solution: Power Inspection

- Patented software for automatic locating of service connection
- Sensors in the robot allow automatic approach & positioning
- Side inlets are recorded and saved prior to rehabilitation
- Relocaly after rehabilitation based on the stored data
- At the end of a project, comprehensive documentation is provided in digital for