Applications
Heavy duty working hose on vacuum cleaning trucks for use at the work site.
Advantages
Light and flexible with good wear resistance.
TRELLVAC Handler HD is a working hose for heavy materials when wear resistance is of highest priority.
Design
Technical drawing
Overview
Inner tube
wear resistant NR, black, smooth.
Reinforcement
synthetic textile, woven fabric with embedded steel helix
Cover
wear and weather resistant SBR/NR, black, corrugated.
Temperature range
-30 to +90
Additional information
OD measured on top of corrugation.
Max vacuum : 0,9 bar
Max vacuum : 0,9 bar
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Solutions for Cement Industry
Check out our high performance solutions for Cement industry. High wear resistance rubber sheetings, a large range of rubber hoses for pneumatic conveying : Perfomer,Trellvac, Supervrac, the Scirocco II hose : the flexible airslide.