Applications
Oils, water mixed oils, compressed air/oils up to 120°C
Advantages
Compensate thermal elongation
Isolate vibrationsand absorb pressure surges
Correct misalignments
Isolate vibrationsand absorb pressure surges
Correct misalignments
Design
Building length: 130 mm
Dimensions: DN 25 - DN 300
Overview
Inner tube
Black fluted HNBR
Reinforcement
Aramid
Cover
Black oil and weather resistant HNBR
Temperature range
-25 to 120ºC
Max 120ºC à max WP 10 bar (≤ DN150) / 6 bar (> DN150)
Max 90ºC à max WP 16 bar (≤ DN150) / 10 bar (> DN150)
Max 90ºC à max WP 16 bar (≤ DN150) / 10 bar (> DN150)
Additional information
Vacuum ring (316Ti), flameguards, safety shields on request.
Type Approvals: DNV and ABS
PED (2014/68/EU)
Type Approvals: DNV and ABS
PED (2014/68/EU)
Flanges
Turnable flanges in zinc plated carbon steel S235JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16- ASME B16.5 150lbs. Other types on request.
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16- ASME B16.5 150lbs. Other types on request.
Downloads
Technical Specifications
See details in our downloadable product sheet.
Expansion Joints Installation Guideline
Expansion Joints Installation Guideline (PDF)
Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video