Applications

Advantages

Design

Overview
Inner tube
White FDA food grade NBR
Reinforcement
Nylon cord
Cover
Black oil and weather resistant Epichlorhydrin (ECO)
Temperature range
-25 to 90ºC

Max 90ºC at max WP 10 bar (≤ DN300) / 8 bar (> DN300)

Max 70ºC at max WP 16 bar (≤ DN300) / 10 bar (> DN300)
Additional information
Vacuum ring (316Ti/316L), flameguards, safety shields on request

In accordance with FDA for food use, EC 1935/2004 and EC 2023/2006
PED (2014/68/EU)
Flanges
Turnable flanges in zinc plated carbon steel S235JR/S275/JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc

EN 1092 PN6/10/16 - ASME B16.5 150lbs. Other types on request
Downloads

Technical Specifications

Food contact certificate

PED Certificate

Certificate of Quality System Approval

Expansion Joints Brochure

Expansion Joints Installation Guideline

Expansion Joints Storage Guideline

Watch our Solutions for Wine and alcohols 
Check out our dedicated video 

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3