Applications

Advantages

Design

3367_72eea1c6-f757-4727-a6d2-79b989ca6f2a.gif
Overview
Inner tube
SBR/NR, black, smooth.
Reinforcement
synthetic textile
Cover
SBR, black, smooth.
Temperature range
-30 to +80
Additional information
ID 6.3mm: 100m standard lengths but we also deliver max 20% of random length (20 and 40m).
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number