contactusurl /es-es/fluidhandling/search Sin Resultados Animation is not fully supported in Internet Explorer versions item found items found item found items found de Búsqueda y ayuda Showing ¿Desea más información? Your Browser is outdated Distribuidor Distribuidor Official Dealer Premium Partner direcciones direcciones Articles Regulatory Press Release,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Applications

Advantages

Design

4062_a8b3ae7a-6082-4c35-88af-6222aa50c2ed.gif
Overview
Inner tube
abrasion resistant NR/SBR
Reinforcement
4 steel cords plies and specific reinforcement
Temperature range
-30 to +80
Standard/Approval
Hose assembly delivered with one crimped coupling according to VICTAULIC or concrete pump manufacturers (PUTZMEISTER, SCHWING, etc.) dimensions.
Additional information
Regular safety rule should be observed and the area around hose end should be evacuated during cleaning operation whenever pumping deviation occurs indicating air in the boom.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

Building and Public Works

Handling guideline

Storage Guideline

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3