Applications

Advantages

Design

3367_dfdf12c0-4a64-49b8-a30e-fcd51edfcdb9.gif
Overview
Inner tube
oil and petrol resistant NBR, black, smooth.
Reinforcement
synthetic textile with embedded steel helix
Cover
oil and weather resistant CR, black, fabric impression, corrugated.
Temperature range
-40 to +100
Additional information
Other lengths on request
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

Oil & Petroleum Supply Chain Brochure

Carriers: solutions for your transfers

Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video 

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3