contactusurl /es-ES/fluidhandling/Search Sin Resultados Animation is not fully supported in Internet Explorer versions item found items found item found items found de Búsqueda y ayuda Showing ¿Desea más información? Your Browser is outdated Distribuidor Distribuidor Official Dealer Premium Partner direcciones direcciones Articles Regulatory Press Release,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Applications

Advantages

Design

3367_f5c8b3b7-1170-48a8-8c2f-e09a36a3f277.gif
Overview
Inner tube
oil resistant NBR, black, smooth.
Reinforcement
synthetic textile, cords
Cover
oil and weather resistant CR, black, fabric impression.
Temperature range
-20 to +82
Standard/Approval
Manufactured with fixed or swivel built-in flanges (standard shank or END-FLEX® type).
Additional information
Bending radius test under 3.5bar working pressure (not applicable for ID=300mm).
Hose assembly weight: consult us.
MAGDALA with assembled or swaged couplings: see the data sheet MAGDALA C.
Specific liner available on request:
- HNBR liner for hot oil up to 125°C in continuous service or 135°C in temporary service.
- FKM liner for refined products with aromatic content up to 100% or hot oil at 150°C in continuous service or 200°C in temporary service.
Two additional white radial bands at both ends to differentiate from standard design. Green branding for FKM.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

TMD approval

BV homologation certificate

Handling guideline

Storage Guideline

Oil & Petroleum Supply Chain Brochure

End-Flex coupling - Dock applications

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3