contactusurl /es-ES/fluidhandling/Search Sin Resultados Animation is not fully supported in Internet Explorer versions item found items found item found items found de Búsqueda y ayuda Showing ¿Desea más información? Your Browser is outdated Distribuidor Distribuidor Official Dealer Premium Partner direcciones direcciones Articles Regulatory Press Release,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Applications

Advantages

Design

3367_4b2f5e7f-aa11-4451-a0dc-7b66eca9c2d7.gif
Overview
Inner tube
oil resistant NBR, black, smooth.
Reinforcement
synthetic textile
Cover
oil and weather resistant CR, black, fabric impression.
Temperature range
-20 to +82
Standard/Approval
Hose ends assembled with built-in END-FLEX® flanges or swaged with EN 14420 compliant couplings (fixed or swivel flanges, threaded connections, cam locking or symmetrical half coupling).
Additional information
Bending radius test under 3.5bar working pressure.
Hose assembly weight: consult us.
Length on request, up to 300m.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

Oil & Petroleum Supply Chain Brochure

End-Flex coupling - Dock applications

Handling guideline

Storage Guideline

Video

Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video 

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3