Applications

Advantages

Design

Overview
Inner tube
food grade UPE (ultra high molecular weight polyethylene), smooth, white,
Reinforcement
synthetic textile with embedded steel helix,
Cover
weather resistant EPDM, fabric impression, blue,
Temperature range
-30 to +100
Standard/Approval
EU regulations No. 1935/2004, 2023/2006, 10/2011.
FDA regulation No. 21 CFR 177.1520.
Additional information
Please refer to our cleaning guidelines, available upon request and from our website.
Couplings Fittings
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Handling guideline

Storage Guideline

Food Contact Certificate

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3