decodedHtml

Applications

Advantages

Design

3367_aa297d74-f7b5-4d89-bfd7-5a18455f4665.gif
Overview
Inner tube
food grade UPE (ultra high molecular weight polyethylene), white, smooth.
Reinforcement
synthetic textile with embedded steel helix
Cover
weather resistant EPDM, blue, fabric impression.
Temperature range
-30 to +100
Standard/Approval
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Additional information
Please refer to our cleaning guidelines, available upon request and from our website.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

Food Contact Certificate

Food Industry Brochure

Cleaning guideline

(PDF)

Handling guideline

Storage Guideline

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3