Applications

Advantages

Design

4062_1d979f9b-24bf-4979-a26f-13dbd2372f9b.gif
Overview
Inner tube
food grade EPDM, white, smooth.
Reinforcement
synthetic textile with embedded PET helix.
Cover
weather resistant EPDM, red, fabric impression.
Temperature range
-30 to +100
Standard/Approval
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Additional information
Please refer to our cleaning guidelines, available upon request and from our website.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

Food Contact Certificate

ADI - Animal-Derived Ingredient Free Certificate

Wines & Alcohols Brochure

Food Industry Brochure

Cleaning guideline

(PDF)

Handling guideline

Storage Guideline

Watch our Solutions for Wine and alcohols 
Check out our dedicated video 

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3